Toggle Clamp EA639CF

Toggle Clamp EA639CF

【Product Specifications】
・Horizontal lever lower part hold type
・Clamp section-Neoprene cap
・Capacity-CC: 90kg, CD: 100kg, CE: 227kg, CF: 250kg
・A…35
・B…185
・C…48
・D…33
・Fitting: E x F…35 x 56

Part Number

Configured Part Number is shown.

EA639CF

Part Number
EA639CF
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639CF in the Toggle Clamp EA639CF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)