Toggle Clamp EA639A

Toggle Clamp EA639A

【Product Specifications】
・Vertical lever lower part hold type
・Tightening capability-91kg
・Clamp section-Neoprene cap
・Dim.-39.7(W)×66.1(L)×104(H)mm
・Fitting-40 x 25mm

Part Number

Configured Part Number is shown.

EA639A

Part Number
EA639A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639A in the Toggle Clamp EA639A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)