(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Stainless Steel] Eye Bolt EA638BP-14

[Stainless Steel] Eye Bolt EA638BP-14

Standard Unit Price:
SGD 34.24
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material-Stainless steel (SUS304)
・Thread dia.…M14 x 27
・D…13
・L…34
・Working load…330kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 34.24

Part Number : EA638BP-14
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 34.24

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)