Flat Clamp (2 pcs) EA637J-16【2 Pieces Per Package】

Flat Clamp (2 pcs) EA637J-16

【Product Specifications】
・Clamp height-7.5mm
・Stroke-1.2mm
・Material-Quenched steel
・T slot…16
・A…48
・B…25

Part Number

Configured Part Number is shown.

EA637J-16

Part Number
EA637J-16
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637J-16 in the Flat Clamp (2 pcs) EA637J-16 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)