• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Slot Stop EA637HE-24

Slot Stop EA637HE-24

【Product Specifications】
・Material-Quenched steel
・T slot…24
・Screw…M20
・B…40
・L1…80

Part Number

Configured Part Number is shown.

EA637HE-24

Part Number
EA637HE-24
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637HE-24 in the Slot Stop EA637HE-24 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)