(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Concave Washer EA637GS-36

Concave Washer EA637GS-36

【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GR series.
・Screw…M36
・D1…42
・D…68
・H…15

Part Number

Configured Part Number is shown.

EA637GS-36

Part Number
EA637GS-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 45.26

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Washer/washer Compatible bolts M36 JAN code 4548745217155
Materials hardened steel D1 Size 42mm H Size 15mm
D Size 68mm

Please check the type/dimensions/specifications of the part EA637GS-36 in the Concave Washer EA637GS-36 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)