Concave Washer EA637GS-16

Concave Washer EA637GS-16

【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GR series.
・Screw…M16
・D1…19
・D…30
・H…6.2

Part Number

Configured Part Number is shown.

EA637GS-16

Part Number
EA637GS-16
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637GS-16 in the Concave Washer EA637GS-16 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)