(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Concave Washer EA637GS-14

Concave Washer EA637GS-14

【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GR series.
・Screw…M14
・D1…16.5
・D…28
・H…5.6

Part Number

Configured Part Number is shown.

EA637GS-14

Part Number
EA637GS-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.60

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Washer/washer Compatible bolts M14 JAN code 4548745216868
Materials hardened steel D1 Size 16.5mm H Size 5.6mm
D Size 28mm

Please check the type/dimensions/specifications of the part EA637GS-14 in the Concave Washer EA637GS-14 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)