(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spherical Washer EA637GR-24

Spherical Washer EA637GR-24

【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GS series.
・Screw…M24
・D1…25
・D…44
・H…8.2

Part Number

Configured Part Number is shown.

EA637GR-24

Part Number
EA637GR-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.61

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Washer/washer Compatible bolts M24 JAN code 4548745216615
Materials hardened steel D1 Size 25mm H Size 8.2mm
D Size 44mm

Please check the type/dimensions/specifications of the part EA637GR-24 in the Spherical Washer EA637GR-24 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)