• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Spherical Washer EA637GR-14

Spherical Washer EA637GR-14

【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GS series.
・Screw…M14
・D1…15
・D…28
・H…5.0

Part Number

Configured Part Number is shown.

EA637GR-14

Part Number
EA637GR-14
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637GR-14 in the Spherical Washer EA637GR-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)