(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hexagonal Nut EA637GM-8

Hexagonal Nut EA637GM-8

【Product Specifications】
・Material-Quenched steel
・Screw…M8
・A…12
・B…13

Part Number

Configured Part Number is shown.

EA637GM-8

Part Number
EA637GM-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.68

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Nut A Size 12mm JAN code 4548745213287
Materials hardened steel Thread diameter M8 B Size 13mm

Please check the type/dimensions/specifications of the part EA637GM-8 in the Hexagonal Nut EA637GM-8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)