(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Flange Nut EA637GL-6

Flange Nut EA637GL-6

【Product Specifications】
・Material-Quenched steel(C45)
・Screw…M6
・A…9
・B…14
・D…10

Part Number

Configured Part Number is shown.

EA637GL-6

Part Number
EA637GL-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.10

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637GL-6 in the Flange Nut EA637GL-6 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)