Stud Bolt EA637GE-315

Stud Bolt EA637GE-315

【Product Specifications】
・Material-Quenched steel
・Screw…M18
・A…315
・B1…23
・B2…180

Part Number

Configured Part Number is shown.

EA637GE-315

Part Number
EA637GE-315
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637GE-315 in the Stud Bolt EA637GE-315 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)