(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stud Bolt EA637GD-125

Stud Bolt EA637GD-125

【Product Specifications】
・Material-Quenched steel
・Screw…M16
・A…125
・B1…19
・B2…75

Part Number

Configured Part Number is shown.

EA637GD-125

Part Number
EA637GD-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.92

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 125 JAN code 4548745216295
Materials hardened steel Thread Length(mm) 19, 75 Thread diameter M16
Thread pitch Coarse

Please check the type/dimensions/specifications of the part EA637GD-125 in the Stud Bolt EA637GD-125 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)