(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stud Bolt EA637GC-100

Stud Bolt EA637GC-100

【Product Specifications】
・Material-Quenched steel
・Screw…M14
・A…100
・B1…17
・B2…63

Part Number

Configured Part Number is shown.

EA637GC-100

Part Number
EA637GC-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.00

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 100 JAN code 4548745215991
Materials hardened steel Thread Length(mm) 17, 63 Thread diameter M14
Thread pitch Coarse

Please check the type/dimensions/specifications of the part EA637GC-100 in the Stud Bolt EA637GC-100 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)