(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stud Bolt EA637GA-80

Stud Bolt EA637GA-80

【Product Specifications】
・Material-Quenched steel
・Screw…M10
・A…80
・B1…13
・B2…50

Part Number

Configured Part Number is shown.

EA637GA-80

Part Number
EA637GA-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.30

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 80 JAN code 4548745215441
Materials hardened steel Thread Length(mm) 13, 50 Thread diameter M10
Thread pitch Coarse

Please check the type/dimensions/specifications of the part EA637GA-80 in the Stud Bolt EA637GA-80 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)