Diamond-Shaped T-Slot Nut EA637FS-12

Diamond-Shaped T-Slot Nut EA637FS-12

【Product Specifications】
・Material-Quenched steel
・TSlot…12
・Screw…M10
・A…14
・C…18
・D…7

Part Number

Configured Part Number is shown.

EA637FS-12

Part Number
EA637FS-12
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637FS-12 in the Diamond-Shaped T-Slot Nut EA637FS-12 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)