(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Long T-Slot Nut EA637FR-22

Long T-Slot Nut EA637FR-22

【Product Specifications】
・Material-Quenched steel(C45)
・TSlot…22
・Screw…M20
・A…28
・C…35
・D…14
・E…70

Part Number

Configured Part Number is shown.

EA637FR-22

Part Number
EA637FR-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 38.97

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637FR-22 in the Long T-Slot Nut EA637FR-22 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)