(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long T-Slot Nut EA637FR-18

Long T-Slot Nut EA637FR-18

【Product Specifications】
・Material-Quenched steel(C45)
・TSlot…18
・Screw…M16
・A…20
・C…28
・D…10
・E…56

Part Number

Configured Part Number is shown.

EA637FR-18

Part Number
EA637FR-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.57

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type T-slot nut A Size 20mm JAN code 4548745214871
Materials hardened steel Thread diameter M5 C Size 28mm
D Size 10mm Details of materials Quenched Steel (C45) Compatible T-Groove Width(mm) 18
E Size 56mm

Please check the type/dimensions/specifications of the part EA637FR-18 in the Long T-Slot Nut EA637FR-18 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)