(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Slot Bolt EA637FK-400

T-Slot Bolt EA637FK-400

【Product Specifications】
・Material-Quenched steel
・Tslot…28
・Screw…M24
・A…400
・B…240
・C…44
・D…18

Part Number

Configured Part Number is shown.

EA637FK-400

Part Number
EA637FK-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 93.58

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 418 A Size 400mm
JAN code 4548745169676 Materials hardened steel Thread Length(mm) 240
Thread diameter M24 C Size 44mm D Size 18mm
Compatible T-Groove Width(mm) 28

Please check the type/dimensions/specifications of the part EA637FK-400 in the T-Slot Bolt EA637FK-400 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)