(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

T-Slot Bolt EA637FK-315

T-Slot Bolt EA637FK-315

【Product Specifications】
・Material-Quenched steel
・Tslot…28
・Screw…M24
・A…315
・B…190
・C…44
・D…18

Part Number

Configured Part Number is shown.

EA637FK-315

Part Number
EA637FK-315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 79.61

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637FK-315 in the T-Slot Bolt EA637FK-315 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)