• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

T-Slot Bolt EA637FJ-200

T-Slot Bolt EA637FJ-200

【Product Specifications】
・Material-Quenched steel
・Tslot…24
・Screw…M24
・A…200
・B…125
・C…40
・D…16

Part Number

Configured Part Number is shown.

EA637FJ-200

Part Number
EA637FJ-200
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637FJ-200 in the T-Slot Bolt EA637FJ-200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)