(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Slot Bolt EA637FG-315

T-Slot Bolt EA637FG-315

【Product Specifications】
・Material-Quenched steel
・Tslot…20
・Screw…M20
・A…315
・B…190
・C…32
・D…12

Part Number

Configured Part Number is shown.

EA637FG-315

Part Number
EA637FG-315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.78

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637FG-315 in the T-Slot Bolt EA637FG-315 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)