T-Slot Bolt EA637FD-80

T-Slot Bolt EA637FD-80

【Product Specifications】
・Material-Quenched steel
・Tslot…16
・Screw…M14
・A…80
・B…55
・C…25
・D…9

Part Number

Configured Part Number is shown.

EA637FD-80

Part Number
EA637FD-80
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637FD-80 in the T-Slot Bolt EA637FD-80 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)