(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Slot Bolt EA637FD-125

T-Slot Bolt EA637FD-125

【Product Specifications】
・Material-Quenched steel
・Tslot…16
・Screw…M14
・A…125
・B…75
・C…25
・D…9

Part Number

Configured Part Number is shown.

EA637FD-125

Part Number
EA637FD-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.85

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 134 A Size 125mm
JAN code 4548745160895 Materials hardened steel Thread Length(mm) 75
Thread diameter M14 C Size 25mm D Size 9mm
Compatible T-Groove Width(mm) 16

Please check the type/dimensions/specifications of the part EA637FD-125 in the T-Slot Bolt EA637FD-125 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)