(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Slot Bolt Set EA637F-22

T-Slot Bolt Set EA637F-22

【Product Specifications】

・Hexagonal nut-4 pcs for each dim.
・Extension nut-4 pcs for each dim.
・Flat washer-4 pcs for each dim.
・T slot…22
・Screw…M20

Part Number

Configured Part Number is shown.

EA637F-22

Part Number
EA637F-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 731.59

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Clamp unit/supplies JAN code 4548745216202 Clamp unit/option Option
Compatible T-groove 22 Set contents Extension nuts x 4, hex nuts x 4, flat washers x 4, stud bolts: 80 mm, 125 mm, 200 mm, 315 mm × 4 each, T-slot bolts: 80 mm x 2 pieces/125 mm x 4 pieces, spherical surface + countersunk washer x 4 pieces, T slot x 4 pieces Compatible Screws M20
Case size 358×342×56(H)mm Accessories with wooden case

Please check the type/dimensions/specifications of the part EA637F-22 in the T-Slot Bolt Set EA637F-22 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)