• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (SGT) 26/5/2019. We apologize for the inconvenience.

Clamping Jaw (for EA637EV-16) EA637EV-106

Clamping Jaw (for EA637EV-16) EA637EV-106

【Product Specifications】
・Material …Hardened Steel
・For EA637EV-16
・The width …54mm
・Length …46.5mm
・Height …40mm

Part Number

Configured Part Number is shown.

EA637EV-106

Part Number
EA637EV-106
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637EV-106 in the Clamping Jaw (for EA637EV-16) EA637EV-106 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)