(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
[Stainless Steel] Wire [with Clip] EA628SB-81

[Stainless Steel] Wire [with Clip] EA628SB-81

Standard Unit Price:
SGD 45.78
Days to Ship :
4 Day(s) or more

【Product Specifications】
・With 2 clips
・Material-SUS304
・Wire rope construction-7 x 7
・Wire dia.…3.00mm
・Reference working load…250kg
・Length…5m

Basic Specifications

  • Overall length
    5m
  • Materials
    SUS304
  • Wire diameter
    3.00mm
  • Accessories
    2 clips
  • Wire Configuration
    7×7
  • Reference Applied Load
    250 kg
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 45.78

Part Number : EA628SB-81
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 45.78

Specificationtitle

  • Overall length
    5m
  • Materials
    SUS304
  • Wire diameter
    3.00mm
  • Accessories
    2 clips
  • Wire Configuration
    7×7
  • Reference Applied Load
    250 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)