• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Long Double Offset Ring Wrench Set EA616CF

Long Double Offset Ring Wrench Set EA616CF

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Dim.-3/8 x 7/16, 1/2 x 9/16, 5/8 x 11/16, 3/4 x 25/32, 13/16 x 7/8, 15/16 x 1
・Length-176 to 381mm
・Material-Tool steel
・12 point
・45° type

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA616CF
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)