(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Open End Wrench Set EA615AM-100

Open End Wrench Set EA615AM-100

Standard Unit Price:
SGD 134.75
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material …Chrome-Vanadium Steel (Chrome plating)
・Full length …102 To 225mm
・The Grip Is Designed In A Way Where It Is Easy To Apply Force To Since The Finger Palm Would Touch The Grip
・With Denim Tool Roll
・Size (mm) …5.5×7・6×7・8×9・8×10・10×12・11×13・12×14・14×17・19×21・22×24
・10 Pcs Set

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 134.75

Part Number : EA615AM-100
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 134.75

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)