(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Combination Spanner (Inch) EA614SV-11

Combination Spanner (Inch) EA614SV-11

Standard Unit Price:
SGD 46.03
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material-Chromium alloyed steel
・12 point
・Dim.(inch)…1/2
・Length(mm)…160

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 46.03

Part Number : EA614SV-11
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 46.03

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)