Hex bit (With Ball Point) EA611BP-103

Hex bit (With Ball Point) EA611BP-103

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Hexagonal shank-1/4"
・Length-100mm
・You can easily sort the end sizes by the difference in color.
・With Magnet
・With ball point
・EA611BP-101:with vinyl case.
・Size-3mm
・Color-Purple

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA611BP-103
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)