• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Inside Screw Correction Tool EA603AC-4

Inside Screw Correction Tool EA603AC-4

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・EA603AC-0 to -50ーApplicable for any diameter or pitch screw in the tool operation rangeーIt is a tool to correct broken ID thread.It is a universal type applicable to metric thread, inch thread, right thread, left thread, fine thread and coarse thread.
・Operating range…32 to 54mm
・Effective depth…55mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA603AC-4
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)