(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pin vise [Penetration type] EA589XB-12

Pin vise [Penetration type] EA589XB-12

【Product Specifications】
・Material-Body: Special steel, Chuck, cap: Brass
・With penetration type, any drill length is applicable.
・1-chuck type
・Chuck capacity…0.1 to 0.9mm
・Length…110mm

Part Number

Configured Part Number is shown.

EA589XB-12

Part Number
EA589XB-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.46

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589XB-12 in the Pin vise [Penetration type] EA589XB-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)