Heavy-duty Pin Vise [Penetration Type] EA589XB-100

Heavy-duty Pin Vise [Penetration Type] EA589XB-100

【Product Specifications】
…3-Pc Set (EA589XB-106・EA589XB-109・EA589XB-112)
・Chuck Capacity …Dia 0.1 to 0.6mm、Dia 0.1to 0.9mm、Dia 0.1 to 1.2mm
・Full length …105・110・120mm
・Description …1Chuck Type
・Material …Body :Carbon steelChuck ・Work Cap :Iron (Hardened )
・Available For Any Length Of Drill Due To Being A Piercing Type Product.
・The Metal Chuck Makes The Product Highly Resistant To Abrasion.

Part Number

Configured Part Number is shown.

EA589XB-100

Part Number
EA589XB-100
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589XB-100 in the Heavy-duty Pin Vise [Penetration Type] EA589XB-100 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)