(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pin vise EA589RK-1

Pin vise EA589RK-1

【Product Specifications】
・Brass plating
・1-chuck type
・Replace the chuck prior to use.
・Chuck capacity…0 to 1.0mm0.8 to 2.0mm
・Length…80mm

Part Number

Configured Part Number is shown.

EA589RK-1

Part Number
EA589RK-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 29.60

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589RK-1 in the Pin vise EA589RK-1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)