• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Snap EA576MZ-12

Snap EA576MZ-12【8 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Thickness-Up to 1.0mm
・Material-Brass(nickel plating)
・Snap dia.-12mm
・Qty. per unit-8 sets

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

8 Pieces Per Package

Part Number : EA576MZ-12
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 8 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)