View Other Model Numbers
T-Type Handle Screwdriver [TORX] EA573SJ-27 EA573SJ-27

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

T-Type Handle Screwdriver [TORX] EA573SJ-27
Part Number: EA573SJ-27

Standard Unit Price: - Special Price -
Days to Ship: 4 Day(s) or more

【Product Specifications】
・Hand-fitting handle shape
・Dim.…T27
・Shaft length…200mm

Please check the type/dimensions/specifications of the part EA573SJ-27 in the T-Type Handle Screwdriver [TORX] EA573SJ-27 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)