[Ball Torx] Key Wrench (8 Pcs) EA573GT-280

[Ball Torx] Key Wrench (8 Pcs) EA573GT-280

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Size-T9・T10・T15・T20・T25・T27・T30・T40
・Shaft length-58 to 133mm
・With ball point
・ You can easily sort the sizes by the difference in color.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA573GT-280
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)