(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
T-Type [TORX] Wrench EA573AT-27

T-Type [TORX] Wrench EA573AT-27

Standard Unit Price:
SGD 22.10
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material-Blade: Chrome-Vanadium Steel (Chrome Plating)Handle: impact-resistant plastics (cadmium free)
・Dim.…T27
・Shaft length…100mm
・Handle W…100mm

Basic Specifications

  • JAN code
    4548745184891
  • Materials
    Blade: Chrome vanadium steel (chrome plated), handle: Impact resistant plastic (cadmium free)
  • Shape
    T wrench (E type)
  • Single item / set
    Single unit
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 22.10

Part Number : EA573AT-27
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 22.10

Specificationtitle

  • JAN code
    4548745184891
  • Materials
    Blade: Chrome vanadium steel (chrome plated), handle: Impact resistant plastic (cadmium free)
  • Shape
    T wrench (E type)
  • Single item / set
    Single unit

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)