Flat Chisel Set (4 Pcs) (With Grip) EA572BA

Flat Chisel Set (4 Pcs) (With Grip) EA572BA

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Tip width x Full length-13 x 180mm, 19 x 200mm, 22 x 215mm, 25 x 215mm
・Material-Body: Heat-processed alloy steelCap: Reinforced polymer
・The cap greatly reduces the noise and shock of a hit.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA572BA
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)