[6 Pcs] Pin Punch Set EA572AE

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Special spring steel
・Easily identifiable because color differs with size.
・Material-Alloy steel
・Tip dia.-2,3,4,5,6,8mm

【Product Specifications】
・Material-Special spring steel
・Easily identifiable because color differs with size.
・Material-Alloy steel
・Tip dia.-2,3,4,5,6,8mm