Taper Reamer EA568DD-32

Taper Reamer EA568DD-32

【Product Specifications】
・Material-S45C
・This tool can deburr a drilled hole and widen a 0.8mm or smaller hole in a thin steel plate.
・Reamer dia.…4 to 32mm
・Angle…16°
・Blade length…105mm

Part Number

Configured Part Number is shown.

EA568DD-32

Part Number
EA568DD-32
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA568DD-32 in the Taper Reamer EA568DD-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)