• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Taper Reamer EA568DC-22

Taper Reamer EA568DC-22

【Product Specifications】
・Material-Carbon tool steel
・Full length-122mm
・Thin iron, Aluminum, Brass, Copper, Stainless steel, Plastic, For hole enlargement of wood
・Reamer dia.…4 to 22mm

Part Number

Configured Part Number is shown.

EA568DC-22

Part Number
EA568DC-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA568DC-22 in the Taper Reamer EA568DC-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)