• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (SGT) 23/6/2019. We apologize for the inconvenience.

Taper Hand Reamer EA568D-12

Taper Hand Reamer EA568D-12

【Product Specifications】
・Dim.-Dia. 3 to 12mm
・Material-Tool steel
・Full length-200mm
・Weight-103g

Part Number

Configured Part Number is shown.

EA568D-12

Part Number
EA568D-12
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA568D-12 in the Taper Hand Reamer EA568D-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)