[6 Pcs] Hammerhead Screwdriver (With Handle-Side Hexagonal Shaft) EA557DE-600

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…Set of 6 pcs
・(+)Driver…tip x shaft dia.・shaft length#1x5.5mm・75mm#2x6.3mm・100mm#3x8.0mm・150mm
・(-)Driver…blade width x thickness・ shaft length5.5x0.8mm・75mm6.0x1.0mm・100mm8.0x1.1mm・150mm
・Weight…847g(includeda bag)
・Tip is of come-out prevention structure
・Hammerhead handle allows hammering
・With handle…side hex shaft
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.