(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Conduit Bender(With Handle) EA547AH-4

Conduit Bender(With Handle) EA547AH-4

Standard Unit Price:
SGD 233.13
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material …Head :Cast iron 、Handle :High-Strength Steel
・Thick Steel Conduit (Nominal )…16・22(1/2 ・3/4 )
・Length(Mm) …1180
・Weight(Kg) …3.8

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 233.13

Part Number : EA547AH-4
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 233.13

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)