Offset Pipe Wrench EA546RV-18

Offset Pipe Wrench EA546RV-18

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Forging iron
・Because a jaw is parallel with a handle, ideal for a narrow place.
・Lenght…450mm
・Pipe OD…65mm
・Weight…2.6kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA546RV-18
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)