240/260 mm Scissors and cutting (Hard blade)

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・size…Full length :About 240mmBlade Length :About 105mm
・Weight …About 210g
・Material …Blade:High Grade Steel (SLD)Grip:White Heart Malleable Cast Iron
・Blade Material is made of Composite Material(High Carbon Alloy Steel, SLD(JIS Standard:SKD11) and Stainless Steel).
・Thanks to 18 Chrome Stainless steel(on Blade) and Special Processing(on Handle), it is free from getting rusted.
・No need to Sharpening and Sharpness does not change semipermanently.
・Suitable for cuttingLeather, Rubber, Thicked cloth (Carpet etc.).