• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 17:00 to 20:30 (SGT) 18/11/2018. We apologize for the inconvenience.
Adjusting Pliers EA537LM-11

Adjusting Pliers EA537LM-11

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Overall length-135mm
・Handle-Plastic coating
・Tip angle…Straight
・Tip dim. (W x L)…3.5 x 34mm
・Finish…Polished

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA537LM-11
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)